Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q56H40 104
Part #:XH1279
Catalog #:300Q56H40 104
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 8.88 in | L: | 4.5 in |
| N: | 4.19 | M: | 8.38 |
| B: | 5.5 | H: | 3.25 in |
| R: | 3.25 in | C: | 7 in |
| D: | 4 | P: | 6.25 in |
| J: | 5.67 in | F: | 2 |
| A: | 8.5 | E: | 3.5 |
Technical Specifications
| Efficiency: | 80 | Input Keyway (C Face): | 3/16x3/32 |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 2574 |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Ratio: | 40:1 | Reducer Style: | Standard |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.250 in | Frame Size: | 56C |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 2.25 | Overhung Load Rating (Output Shaft(lb)): | 2,574 lb |
| Output Torque Rating (in-lb): | 2477 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288003250 | Weight: | 69.00 LB |

