Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140H20 104
Part #:XH1284
Catalog #:300Q140H20 104
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 6.25 in | D: | 4 |
| F: | 2 | K: | 8.88 in |
| R: | 3.25 in | L: | 4.84 in |
| M: | 7.5 | C: | 7 in |
| B: | 5.25 | J: | 5.95 in |
| N: | 3.75 | H: | 3.25 in |
| A: | 8.12 | E: | 3.5 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Efficiency: | 80 |
| Ratio: | 20:1 | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Input Speed: | 1750 |
| Reducer Style: | Standard | Input Keyway (C Face): | 3/16x3/32 |
| Input HP @ 1750 RPM: | 3.95 | Output Diameter (in): | 1.250 in |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Frame Size: | 140TC | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2454 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,574 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288003311 | Weight: | 69.00 LB |

