Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140H50 104
Part #:XH1288
Catalog #:300Q140H50 104
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.25 | M: | 7.5 |
| H: | 3.25 in | C: | 7 in |
| F: | 2 | K: | 8.88 in |
| N: | 3.75 | R: | 3.25 in |
| D: | 4 | L: | 4.84 in |
| J: | 5.95 in | P: | 6.25 in |
| E: | 3.5 | A: | 8.12 |
Technical Specifications
| Reducer Style: | Standard | Thrust Rating - output shaft: | 2574 |
| Ratio: | 50:1 | Input Speed: | 1750 |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16x3/32 |
| Efficiency: | 80 | Motor Frame Size: | 140TC |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 1.92 |
| Ratio Range: | 50:1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.250 in | Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2490 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,574 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288003359 | Weight: | 69.00 LB |

