Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140H15 105
Part #:XH1307
Catalog #:300Q140H15 105
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.25 in | C: | 7 in |
| M: | 7.5 | P: | 6.25 in |
| F: | 2 | K: | 8.88 in |
| J: | 5.95 in | N: | 3.75 |
| B: | 5.25 | L: | 4.84 in |
| D: | 4 | R: | 3.25 in |
| A: | 8.12 | E: | 3.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16x3/32 | Thrust Rating - output shaft: | 2549 |
| Efficiency: | 80 | Input Bore (C Face): | 0.875 |
| Input Speed: | 1750 | Motor Frame Size: | 140TC |
| Reducer Style: | Standard | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 4.84 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.3125 in | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,549 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2329 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288003595 | Weight: | 69.00 LB |

