Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140H40 105
Part #:XH1311
Catalog #:300Q140H40 105
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 8.88 in | L: | 4.84 in |
| F: | 2 | C: | 7 in |
| M: | 7.5 | N: | 3.75 |
| H: | 3.25 in | P: | 6.25 in |
| J: | 5.95 in | D: | 4 |
| B: | 5.25 | R: | 3.25 in |
| E: | 3.5 | A: | 8.12 |
Technical Specifications
| Efficiency: | 80 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 2574 | Input Keyway (C Face): | 3/16x3/32 |
| Motor Frame Size: | 140TC | Ratio: | 40:1 |
| Reducer Style: | Standard | Input Bore (C Face): | 0.875 |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Center Distance (in): | 3 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.25 | No. of Gear Reductions: | Single |
| Frame Size: | 140TC | Output Diameter (in): | 1.3125 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,574 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2477 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288003632 | Weight: | 69.00 LB |

