Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q56H40 106
Part #:XH1327
Catalog #:300Q56H40 106
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.25 in | C: | 7 in |
| B: | 5.5 | L: | 4.5 in |
| D: | 4 | R: | 3.25 in |
| N: | 4.19 | P: | 6.25 in |
| J: | 5.67 in | M: | 8.38 |
| F: | 2 | K: | 8.88 in |
| E: | 3.5 | A: | 8.5 |
Technical Specifications
| Reducer Style: | Standard | Thrust Rating - output shaft: | 2574 |
| Motor Frame Size: | 56C | Ratio: | 40:1 |
| Efficiency: | 80 | Input Bore (C Face): | 0.625 |
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16x3/32 |
| Gear Type: | Worm | Output Diameter (in): | 1.375 in |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Frame Size: | 56C | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 2.25 | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | Overhung Load Rating (Output Shaft(lb)): | 2,574 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2477 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288258513 | Weight: | 69.00 LB |

