Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140H15 106
Part #:XH1331
Catalog #:300Q140H15 106
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 3.25 in | K: | 8.88 in |
| J: | 5.95 in | F: | 2 |
| M: | 7.5 | P: | 6.25 in |
| H: | 3.25 in | N: | 3.75 |
| C: | 7 in | L: | 4.84 in |
| D: | 4 | B: | 5.25 |
| E: | 3.5 | A: | 8.12 |
Technical Specifications
| Input Speed: | 1750 | Thrust Rating - output shaft: | 2549 |
| Efficiency: | 80 | Input Keyway (C Face): | 3/16x3/32 |
| Input Bore (C Face): | 0.875 | Reducer Style: | Standard |
| Ratio: | 15:1 | Motor Frame Size: | 140TC |
| Ratio Range: | 15:1 | Output Diameter (in): | 1.375 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 4.84 | Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,549 lb | Output Torque Rating (in-lb): | 2329 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662460637310 | Weight: | 69.00 LB |

