Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140H20 107
Part #:XH1356
Catalog #:300Q140H20 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.25 in | P: | 6.25 in |
| J: | 5.95 in | C: | 7 in |
| R: | 3.25 in | L: | 4.84 in |
| F: | 2 | K: | 8.88 in |
| N: | 3.75 | D: | 4 |
| M: | 7.5 | B: | 5.25 |
| E: | 3.5 | A: | 8.12 |
Technical Specifications
| Efficiency: | 80 | Input Keyway (C Face): | 3/16x3/32 |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 2574 |
| Ratio: | 20:1 | Input Torque: | 142.26 in-Lbs @1750 input rpm, 1 HP |
| Input Bore (C Face): | 0.875 | Reducer Style: | Standard |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 3.95 | No. of Gear Reductions: | Single |
| Frame Size: | 140TC | Center Distance (in): | 3 |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,574 lb | Output Torque Rating (in-lb): | 87.5 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662460637563 | Weight: | 69.00 LB |

