Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q180H20 107
Part #:XH1365
Catalog #:300Q180H20 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4 | B: | 5.5 |
| P: | 6.25 in | F: | 2 |
| R: | 4.5 in | J: | 6.45 in |
| H: | 3.25 in | N: | 4.19 |
| L: | 4.5 in | M: | 8.38 |
| K: | 8.88 in | C: | 7 in |
| E: | 3.5 | A: | 8.5 |
Technical Specifications
| Reducer Style: | Standard | Efficiency: | 80 |
| Thrust Rating - output shaft: | 2574 | Ratio: | 20:1 |
| Input Keyway (C Face): | 1/4x1/8 | Input Speed: | 1750 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Ratio Range: | 20:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | Output Diameter (in): | 1.438 in |
| Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.95 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,574 lb | Output Torque Rating (in-lb): | 2454 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288258506 | Weight: | 69.00 LB |

