Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q180H50 107
Part #:XH1369
Catalog #:300Q180H50 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4 | P: | 6.25 in |
| H: | 3.25 in | N: | 4.19 |
| L: | 4.5 in | J: | 6.45 in |
| F: | 2 | C: | 7 in |
| B: | 5.5 | K: | 8.88 in |
| R: | 4.5 in | M: | 8.38 |
| E: | 3.5 | A: | 8.5 |
Technical Specifications
| Input Speed: | 1750 | Reducer Style: | Standard |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 2574 |
| Ratio: | 50:1 | Efficiency: | 80 |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4x1/8 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Frame Size: | 180TC | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 1.92 |
| Overhung Load Rating (Output Shaft(lb)): | 2,574 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2490 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662460637686 | Weight: | 69.00 LB |

