Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q56H50 108
Part #:XH1376
Catalog #:300Q56H50 108
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 8.38 | J: | 5.67 in |
| K: | 8.88 in | P: | 6.25 in |
| L: | 4.5 in | F: | 2 |
| B: | 5.5 | D: | 4 |
| C: | 7 in | H: | 3.25 in |
| R: | 3.25 in | N: | 4.19 |
| E: | 3.5 | A: | 8.5 |
Technical Specifications
| Motor Frame Size: | 56C | Reducer Style: | Standard |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 2574 |
| Ratio: | 50:1 | Efficiency: | 80 |
| Input Keyway (C Face): | 3/16x3/32 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Frame Size: | 56C |
| Output Diameter (in): | 1.500 in | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.92 |
| Overhung Load Rating (Output Shaft(lb)): | 2,574 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2490 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662460637754 | Weight: | 69.00 LB |

