Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140H40 108
Part #:XH1383
Catalog #:300Q140H40 108
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 8.88 in | B: | 5.25 |
| M: | 7.5 | J: | 5.95 in |
| N: | 3.75 | F: | 2 |
| D: | 4 | C: | 7 in |
| R: | 3.25 in | P: | 6.25 in |
| L: | 4.84 in | H: | 3.25 in |
| A: | 8.12 | E: | 3.5 |
Technical Specifications
| Reducer Style: | Standard | Efficiency: | 80 |
| Input Bore (C Face): | 0.875 | Thrust Rating - output shaft: | 2574 |
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16x3/32 |
| Motor Frame Size: | 140TC | Ratio: | 40:1 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 2.25 |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Input Style: | C-Face Quill | Frame Size: | 140TC |
| Output Diameter (in): | 1.500 in | Output Torque Rating (in-lb): | 2477 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,574 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662460637822 | Weight: | 69.00 LB |

