Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q56H15 114
Part #:XH1467
Catalog #:300Q56H15 114
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 8.88 in | N: | 4.19 |
| F: | 2 | R: | 3.25 in |
| M: | 8.38 | P: | 6.25 in |
| J: | 5.67 in | C: | 7 in |
| L: | 4.5 in | D: | 4 |
| B: | 5.5 | H: | 3.25 in |
| A: | 8.5 | E: | 3.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16x3/32 | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 3410 | Ratio: | 15:1 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Efficiency: | 80 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Output Diameter (in): | 1.875 in |
| Input Style: | C-Face Quill | Ratio Range: | 15:1 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Frame Size: | 56C | Input HP @ 1750 RPM: | 3.97 |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2329 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662460638669 | Weight: | 69.00 LB |

