Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q180H25 114
Part #:XH1486
Catalog #:300Q180H25 114
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 8.88 in | P: | 6.25 in |
| H: | 3.25 in | M: | 8.38 |
| F: | 2 | D: | 4 |
| C: | 7 in | L: | 4.5 in |
| R: | 4.5 in | B: | 5.5 |
| N: | 4.19 | J: | 6.45 in |
| E: | 3.5 | A: | 8.5 |
Technical Specifications
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 2574 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Input Bore (C Face): | 1.125 | Ratio: | 25:1 |
| Input Keyway (C Face): | 1/4x1/8 | Efficiency: | 80 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Gear Type: | Worm | Frame Size: | 180TC |
| Output Diameter (in): | 1.875 in | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 3.36 | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 2527 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,574 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662460638850 | Weight: | 69.00 LB |

