Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q180H40 114
Part #:XH1488
Catalog #:300Q180H40 114
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 6.25 in | B: | 5.5 |
| C: | 7 in | F: | 2 |
| M: | 8.38 | L: | 4.5 in |
| K: | 8.88 in | J: | 6.45 in |
| R: | 4.5 in | D: | 4 |
| N: | 4.19 | H: | 3.25 in |
| A: | 8.5 | E: | 3.5 |
Technical Specifications
| Ratio: | 40:1 | Motor Frame Size: | 180TC |
| Reducer Style: | Standard | Input Bore (C Face): | 1.125 |
| Efficiency: | 80 | Input Keyway (C Face): | 1/4x1/8 |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 2574 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Diameter (in): | 1.875 in | No. of Gear Reductions: | Single |
| Frame Size: | 180TC | Ratio Range: | 40:1 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 2.25 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,574 lb | Output Torque Rating (in-lb): | 2477 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662460638874 | Weight: | 69.00 LB |

