Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q180H30 200
Part #:XH1535
Catalog #:300Q180H30 200
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 6.45 in | D: | 4 |
| F: | 2 | R: | 4.5 in |
| M: | 8.38 | L: | 4.5 in |
| B: | 5.5 | K: | 8.88 in |
| N: | 4.19 | C: | 7 in |
| P: | 6.25 in | H: | 3.25 in |
| A: | 8.5 | E: | 3.5 |
Technical Specifications
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Efficiency: | 80 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 2574 | Ratio: | 30:1 |
| Reducer Style: | Standard | Input Keyway (C Face): | 1/4x1/8 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Frame Size: | 180TC | Ratio Range: | 30:1 |
| Output Diameter (in): | 2.000 in | Input HP @ 1750 RPM: | 2.88 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,574 lb | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2519 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662460639413 | Weight: | 69.00 LB |

