Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300UH60 103
Part #:XH1547
Catalog #:300UH60 103
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | L: | 4.5 in |
| H: | 3.25 in | D: | 4 |
| O: | 11.25 in | N: | 4.19 |
| C: | 7 in | M: | 8.38 |
| Y: | 2.26 in | F: | 2 |
| K: | 8.88 in | B: | 5.5 |
| X: | 0.88 in | E: | 3.5 |
| A: | 8.5 |
Technical Specifications
| Reducer Style: | Standard | Input Speed: | 1750 |
| Key Sq.: | 0.188 | Efficiency: | 80 |
| Ratio: | 60:1 | Key Length: | 1.31 |
| Input Torque: | 42.5 in-Lbs @1750 input rpm, 1 HP | Thrust Rating - output shaft: | 3410 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.18 |
| Input Style: | Shaft | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Output Diameter (in): | 2.188 in | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Output Torque Rating (in-lb): | 29.1 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288255413 | Weight: | 65.00 LB |

