Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300UH15 105
Part #:XH1559
Catalog #:300UH15 105
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | B: | 5.5 |
| K: | 8.88 in | D: | 4 |
| H: | 3.25 in | F: | 2 |
| Y: | 2.26 in | O: | 11.25 in |
| M: | 8.38 | C: | 7 in |
| L: | 4.5 in | X: | 0.88 in |
| N: | 4.19 | E: | 3.5 |
| A: | 8.5 |
Technical Specifications
| Efficiency: | 80 | Thrust Rating - output shaft: | 3410 |
| Input Torque: | 142.98 in-Lbs @1750 input rpm, 1 HP | Ratio: | 15:1 |
| Key Sq.: | 0.188 | Input Speed: | 1750 |
| Reducer Style: | Standard | Key Length: | 1.31 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 3.97 | Gear Type: | Worm |
| Output Diameter (in): | 1.3125 in | Input Style: | Shaft |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 116.6 in-Lbs @1750 input rpm, 1 HP in/lbs | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288255536 | Weight: | 65.00 LB |

