Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300UH60 105
Part #:XH1565
Catalog #:300UH60 105
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.5 | F: | 2 |
| H: | 3.25 in | O: | 11.25 in |
| X: | 0.88 in | N: | 4.19 |
| C: | 7 in | L: | 4.5 in |
| M: | 8.38 | D: | 4 |
| J: | 7 in | K: | 8.88 in |
| Y: | 2.26 in | E: | 3.5 |
| A: | 8.5 |
Technical Specifications
| Input Speed: | 1750 | Thrust Rating - output shaft: | 3410 |
| Key Sq.: | 0.188 | Efficiency: | 80 |
| Ratio: | 60:1 | Input Torque: | 42.5 in-Lbs @1750 input rpm, 1 HP |
| Reducer Style: | Standard | Key Length: | 1.31 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 1.18 |
| Gear Type: | Worm | Output Diameter (in): | 1.3125 in |
| Ratio Range: | 60:1 | Output Torque Rating (in-lb): | 29.1 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288255598 | Weight: | 65.00 LB |

