Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300UH60 111
Part #:XH1610
Catalog #:300UH60 111
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.25 in | Y: | 2.26 in |
| L: | 4.5 in | K: | 8.88 in |
| O: | 11.25 in | X: | 0.88 in |
| F: | 2 | M: | 8.38 |
| C: | 7 in | J: | 7 in |
| B: | 5.5 | D: | 4 |
| N: | 4.19 | E: | 3.5 |
| A: | 8.5 |
Technical Specifications
| Thrust Rating - output shaft: | 3410 | Input Torque: | 42.5 in-Lbs @1750 input rpm, 1 HP |
| Ratio: | 60:1 | Reducer Style: | Standard |
| Efficiency: | 80 | Key Length: | 1.31 |
| Key Sq.: | 0.188 | Input Speed: | 1750 |
| Output Diameter (in): | 1.688 in | Input Style: | Shaft |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.18 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 29.1 in-Lbs @1750 input rpm, 1 HP in/lbs | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288256045 | Weight: | 65.00 LB |

