Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300UH5 112
Part #:XH1611
Catalog #:300UH5 112
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.19 | F: | 2 |
| D: | 4 | J: | 7 in |
| L: | 4.5 in | X: | 0.88 in |
| O: | 11.25 in | C: | 7 in |
| K: | 8.88 in | Y: | 2.26 in |
| M: | 8.38 | B: | 5.5 |
| H: | 3.25 in | E: | 3.5 |
| A: | 8.5 |
Technical Specifications
| Key Length: | 1.31 | Thrust Rating - output shaft: | 2692 |
| Input Speed: | 1750 | Key Sq.: | 0.188 |
| Ratio: | 5:1 | Efficiency: | 80 |
| Reducer Style: | Standard | Input Torque: | 297.12 in-Lbs @1750 input rpm, 1 HP |
| Input Style: | Shaft | Output Diameter (in): | 1.750 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 8.25 |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 350 in-Lbs @1750 input rpm, 1 HP in/lbs |
General Specifications
| UPC: | 662288256052 | Weight: | 65.00 LB |

