Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300UH5 200
Part #:XH1638
Catalog #:300UH5 200
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.19 | X: | 0.88 in |
| O: | 11.25 in | K: | 8.88 in |
| L: | 4.5 in | F: | 2 |
| D: | 4 | M: | 8.38 |
| H: | 3.25 in | J: | 7 in |
| Y: | 2.26 in | B: | 5.5 |
| C: | 7 in | A: | 8.5 |
| E: | 3.5 |
Technical Specifications
| Key Sq.: | 0.188 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 2692 | Input Torque: | 297.12 in-Lbs @1750 input rpm, 1 HP |
| Reducer Style: | Standard | Ratio: | 5:1 |
| Input Speed: | 1750 | Key Length: | 1.31 |
| Input Style: | Shaft | Ratio Range: | 5:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 8.25 | Center Distance (in): | 3 |
| Output Diameter (in): | 2.000 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 350 in-Lbs @1750 input rpm, 1 HP in/lbs | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288256335 | Weight: | 65.00 LB |

