Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300UH30 200
Part #:XH1643
Catalog #:300UH30 200
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.19 | K: | 8.88 in |
| J: | 7 in | B: | 5.5 |
| D: | 4 | C: | 7 in |
| Y: | 2.26 in | F: | 2 |
| X: | 0.88 in | O: | 11.25 in |
| H: | 3.25 in | L: | 4.5 in |
| M: | 8.38 | E: | 3.5 |
| A: | 8.5 |
Technical Specifications
| Input Torque: | 82.47 in-Lbs @1750 input rpm, 1 HP | Thrust Rating - output shaft: | 3410 |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Ratio: | 30:1 | Key Sq.: | 0.188 |
| Key Length: | 1.31 | Efficiency: | 80 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.000 in |
| Ratio Range: | 30:1 | Input Style: | Shaft |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 2.29 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Output Torque Rating (in-lb): | 58.3 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288256380 | Weight: | 65.00 LB |

