Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UL25
Part #:XI1006
Catalog #:325UL25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 7.06 | O: | 11.01 in |
| V: | 3.66 in | D: | 4 |
| J: | 6.76 in | K: | 9.38 in |
| X: | 0.88 in | M: | 10.7 |
| B: | 5.75 | F: | 2 |
| C: | 7.5 in | Y: | 2.38 in |
| L: | 5.02 in | H: | 3.5 in |
| A: | 8.5 | E: | 3.75 |
Technical Specifications
| Reducer Style: | Standard | Efficiency: | 80 |
| Ratio: | 25:1 | Key Sq.: | 0.188 |
| Key Length: | 1.63 | Thrust Rating - output shaft: | 2574 |
| Input Speed: | 1750 | Maximum Input HP: | 4.373 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 325 | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 4.373 | Mounting Style: | No Base |
| Output Diameter (in): | 1.375 in | Service Factor: | 1 |
| Gear Type: | Worm | Series Code: | Raider |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Input Style: | Shaft | Input Diameter (in): | 0.875 in |
| Ratio Range: | 25:1 | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 3360 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662288684534 | Weight: | 71.00 LB |

