Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UL30
Part #:XI1007
Catalog #:325UL30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 7.06 in | V: | 3.66 in |
| D: | 3.5 | N: | 7.06 |
| X: | 0.88 in | F: | 4 |
| J: | 7.5 in | C: | 9.38 in |
| M: | 2.31 | O: | 3.25 in |
| K: | 3.75 in | Y: | 2.38 in |
| B: | 8.5 | H: | 3.5 in |
| E: | 3.75 | U: | 0.875 in |
| G: | 2 | H-Tap size: | 7/16 - 14 in |
| A: | 5 | Center Distance (in): | 3.25 in |
| I: | 4.5 in | TAP Depth: | 0.8 in |
| T: | 1.375 |
Technical Specifications
| Key Sq.: | 0.188 | Key Length: | 1.63 |
| Ratio: | 30:1 | Reducer Style: | Standard |
| Efficiency: | 80 | Thrust Rating - output shaft: | 3410 |
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Product Type: | Worm Speed Reducer | Input Diameter (in): | 0.875 in |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 3.14 | Service Factor: | 1 |
| Output Diameter (in): | 1.375 in | No. of Gear Reductions: | Single |
| Output Key: | 5/16 X 2.88 | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Series Code: | Raider |
| Input Keyway: | 3/16 X 1.63 in | Mounting Style: | No Base |
| Assembly: | U-L | Output Shaft Assembly Code: | L |
| Center Distance (in): | 3.25 | Model Code: | 325U |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Output Torque Rating (in-lb): | 3226 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288361022 | Weight: | 71.00 LB |

