Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UL40
Part #:XI1008
Catalog #:325UL40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Y: | 2.38 in | N: | 7.06 |
| M: | 2.31 | H: | 3.5 in |
| B: | 8.5 | K: | 3.75 in |
| X: | 0.88 in | J: | 7.5 in |
| O: | 3.25 in | C: | 9.38 in |
| L: | 7.06 in | F: | 4 |
| D: | 3.5 | V: | 3.66 in |
| T: | 1.375 | A: | 5 |
| E: | 3.75 | I: | 4.5 in |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| TAP Depth: | 0.8 in | G: | 2 |
| H-Tap size: | 7/16 - 14 in |
Technical Specifications
| Input Speed: | 1750 | Key Sq.: | 0.188 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Key Length: | 1.63 | Thrust Rating - output shaft: | 3410 |
| Ratio: | 40:1 | Efficiency: | 80 |
| Output RPM: | 43.7 | Model Code: | 325U |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.43 | Output Diameter (in): | 1.375 in |
| Ratio Range: | 40:1 | Mounting Style: | No Base |
| Input Keyway: | 3/16 X 1.63 in | Input Diameter (in): | 0.875 in |
| Output Key: | 5/16 X 2.88 | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Series Code: | Raider |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | L |
| Assembly: | U-L | Center Distance (in): | 3.25 |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Output Torque Rating (in-lb): | 3303 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288361039 | Weight: | 71.00 LB |

