Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UL50
Part #:XI1009
Catalog #:325UL50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.5 | O: | 3.25 in |
| J: | 7.5 in | L: | 7.06 in |
| C: | 9.38 in | F: | 4 |
| K: | 3.75 in | M: | 2.31 |
| D: | 3.5 | N: | 7.06 |
| H: | 3.5 in | V: | 3.66 in |
| X: | 0.88 in | Y: | 2.38 in |
| A: | 5 | U: | 0.875 in |
| I: | 4.5 in | Center Distance (in): | 3.25 in |
| G: | 2 | TAP Depth: | 0.8 in |
| H-Tap size: | 7/16 - 14 in | E: | 3.75 |
| T: | 1.375 |
Technical Specifications
| Key Sq.: | 0.188 | Ratio: | 50:1 |
| Key Length: | 1.63 | Reducer Style: | Standard |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 3410 |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Input Keyway: | 3/16 X 1.63 in | Ratio Range: | 50:1 |
| Assembly: | U-L | Output RPM: | 35 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Model Code: | 325U |
| Input HP @ 1750 RPM: | 2.05 | Output Diameter (in): | 1.375 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Mounting Style: | No Base | Output Shaft Assembly Code: | L |
| Center Distance (in): | 3.25 | Output Key: | 5/16 X 2.88 |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Product Type: | Worm Speed Reducer | Input Style: | Solid Shaft |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3315 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288361046 | Weight: | 71.00 LB |

