Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UL60
Part #:XI1010
Catalog #:325UL60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 7.06 in | D: | 3.5 |
| X: | 0.88 in | M: | 2.31 |
| N: | 7.06 | F: | 4 |
| Y: | 2.38 in | O: | 3.25 in |
| B: | 8.5 | J: | 7.5 in |
| C: | 9.38 in | H: | 3.5 in |
| V: | 3.66 in | K: | 3.75 in |
| T: | 1.375 | E: | 3.75 |
| A: | 5 | H-Tap size: | 7/16 - 14 in |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| TAP Depth: | 0.8 in | G: | 2 |
| I: | 4.5 in |
Technical Specifications
| Thrust Rating - output shaft: | 3410 | Input Speed: | 1750 |
| Efficiency: | 80 | Key Length: | 1.63 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Key Sq.: | 0.188 | Ratio: | 60:1 |
| Model Code: | 325U | Input HP @ 1750 RPM: | 1.76 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.375 in |
| Output RPM: | 29.1 | Output Shaft Assembly Code: | L |
| Output Key: | 5/16 X 2.88 | Ratio Range: | 60:1 |
| Input Keyway: | 3/16 X 1.63 in | Mounting Style: | No Base |
| Series Code: | Raider | Assembly: | U-L |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Output Torque Rating (in-lb): | 3274 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288361053 | Weight: | 71.00 LB |

