Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UR15
Part #:XI1014
Catalog #:325UR15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.25 in | V: | 3.42 in |
| J: | 7.5 in | K: | 3.75 in |
| H: | 3.5 in | D: | 3.5 |
| C: | 9.38 in | F: | 4 |
| X: | 0.88 in | M: | 2.31 |
| B: | 8.5 | L: | 7.06 in |
| Y: | 2.38 in | N: | 7.06 |
| H-Tap size: | 7/16 - 14 in | T: | 1.375 |
| G: | 2 | A: | 5 |
| TAP Depth: | 0.8 in | E: | 3.75 |
| U: | 0.875 in | I: | 4.5 in |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Key Length: | 1.63 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 3364 | Key Sq.: | 0.188 |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Reducer Style: | Standard | Ratio: | 15:1 |
| Maximum Input HP: | 6.127 hp @ 1750 rpm | Manufacturer Reducer Size: | 325 |
| Gear Type: | Worm | Mounting Style: | No Base |
| Input Style: | Solid Shaft | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output RPM: | 116.6 | Output Shaft Assembly Code: | R |
| Model Code: | 325U | Input Keyway: | 3/16 X 1.63 in |
| Output Diameter (in): | 1.375 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 5.42 | Assembly: | U-R |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Output Key: | 5/16 X 2.88 | Series Code: | Raider |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2980 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288361077 | Weight: | 71.00 LB |

