Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UR20
Part #:XI1015
Catalog #:325UR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 7.06 | M: | 2.31 |
| O: | 3.25 in | B: | 8.5 |
| J: | 7.5 in | K: | 3.75 in |
| X: | 0.88 in | H: | 3.5 in |
| F: | 4 | Y: | 2.38 in |
| C: | 9.38 in | D: | 3.5 |
| L: | 7.06 in | V: | 3.42 in |
| H-Tap size: | 7/16 - 14 in | TAP Depth: | 0.8 in |
| E: | 3.75 | T: | 1.375 |
| U: | 0.875 in | G: | 2 |
| Center Distance (in): | 3.25 in | A: | 5 |
| I: | 4.5 in |
Technical Specifications
| Reducer Style: | Standard | Key Sq.: | 0.188 |
| Key Length: | 1.63 | Thrust Rating - output shaft: | 3410 |
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Ratio: | 20:1 |
| Maximum Input HP: | 5.18 hp @ 1750 rpm | Manufacturer Reducer Size: | 325 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.28 |
| Input Keyway: | 3/16 X 1.63 in | Output RPM: | 87.5 |
| Output Diameter (in): | 1.375 in | Input Diameter (in): | 0.875 in |
| Assembly: | U-R | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | R | Input RPM: | 1,750 |
| Mounting Style: | No Base | Output Key: | 5/16 X 2.88 |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Series Code: | Raider |
| Model Code: | 325U | Ratio Range: | 20:1 |
| Input Style: | Solid Shaft | Product Type: | Worm Speed Reducer |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,401 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3267 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288361084 | Weight: | 71.00 LB |

