Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UR25
Part #:XI1016
Catalog #:325UR25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| X: | 0.88 in | L: | 5.02 in |
| V: | 3.42 in | F: | 2 |
| M: | 10.7 | H: | 3.5 in |
| J: | 6.76 in | N: | 7.06 |
| O: | 11.01 in | K: | 9.38 in |
| D: | 4 | B: | 5.75 |
| Y: | 2.38 in | C: | 7.5 in |
| A: | 8.5 | E: | 3.75 |
Technical Specifications
| Key Length: | 1.63 | Efficiency: | 80 |
| Input Speed: | 1750 | Ratio: | 25:1 |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 2574 |
| Key Sq.: | 0.188 | Manufacturer Reducer Size: | 325 |
| Maximum Input HP: | 4.373 hp @ 1750 rpm | Series Code: | Raider |
| Input Diameter (in): | 0.875 in | Input Style: | Shaft |
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.373 |
| Center Distance (in): | 3.25 | Ratio Range: | 25:1 |
| Mounting Style: | No Base | Gear Type: | Worm |
| Output Diameter (in): | 1.375 in | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 3360 in-lbs @1750 input RPM in/lbs | Output Shaft: | Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288684541 | Weight: | 71.00 LB |

