Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325UR60
Part #:XI1020
Catalog #:325UR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | Y: | 2.38 in |
| C: | 9.38 in | N: | 7.06 |
| O: | 3.25 in | B: | 8.5 |
| J: | 7.5 in | H: | 3.5 in |
| M: | 2.31 | X: | 0.88 in |
| L: | 7.06 in | D: | 3.5 |
| V: | 3.42 in | K: | 3.75 in |
| T: | 1.375 | G: | 2 |
| U: | 0.875 in | E: | 3.75 |
| H-Tap size: | 7/16 - 14 in | Center Distance (in): | 3.25 in |
| A: | 5 | I: | 4.5 in |
| TAP Depth: | 0.8 in |
Technical Specifications
| Efficiency: | 80 | Input Speed: | 1750 |
| Key Length: | 1.63 | Thrust Rating - output shaft: | 3410 |
| Ratio: | 60:1 | Reducer Style: | Standard |
| Key Sq.: | 0.188 | Shaft Seal Material: | Nitrile |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | R | Input HP @ 1750 RPM: | 1.76 |
| Series Code: | Raider | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Mounting Style: | No Base | Center Distance (in): | 3.25 |
| Assembly: | U-R | Output RPM: | 29.1 |
| Output Diameter (in): | 1.375 in | Model Code: | 325U |
| Input Style: | Solid Shaft | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.63 in | Output Key: | 5/16 X 2.88 |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 3274 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,401 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288361121 | Weight: | 71.00 LB |

