Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325ULR20
Part #:XI1025
Catalog #:325ULR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Y: | 2.38 in | H: | 3.5 in |
| N: | 7.06 | J: | 7.5 in |
| X: | 0.88 in | L: | 7.06 in |
| V: | 3.66 in | C: | 9.38 in |
| F: | 4 | O: | 3.25 in |
| D: | 3.5 | K: | 3.75 in |
| B: | 8.5 | M: | 2.31 |
| TAP Depth: | 0.8 in | I: | 4.5 in |
| E: | 3.75 | H-Tap size: | 7/16 - 14 in |
| G: | 2 | U: | 0.875 in |
| O*: | 3.25 in | T: | 1.375 |
| Center Distance (in): | 3.25 in | A: | 5 |
Technical Specifications
| Key Length: | 1.63 | Thrust Rating - output shaft: | 3410 |
| Key Sq.: | 0.188 | Input Speed: | 1750 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Shaft Seal Material: | Nitrile | Ratio: | 20:1 |
| Output Diameter (in): | 1.375 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Series Code: | Raider | Input RPM: | 1,750 |
| Output Shaft Orientation: | LR | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Mounting Style: | No Base |
| Output Key: | 5/16 X 2.88 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output RPM: | 87.5 |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 4.28 |
| Model Code: | 325U | Input Keyway: | 3/16 X 1.63 in |
| Output Shaft Assembly Code: | D | Product Type: | Worm Speed Reducer |
| Assembly: | U-LR | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 2,401 lb | Output Torque Rating (in-lb): | 3267 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288361152 | Weight: | 71.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.11 IN |
| Packaged Height: | 15.00 IN |

