Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325ULR30
Part #:XI1027
Catalog #:325ULR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.75 in | J: | 7.5 in |
| N: | 7.06 | M: | 2.31 |
| Y: | 2.38 in | X: | 0.88 in |
| H: | 3.5 in | V: | 3.66 in |
| L: | 7.06 in | D: | 3.5 |
| O: | 3.25 in | C: | 9.38 in |
| F: | 4 | B: | 8.5 |
| G: | 2 | O*: | 3.25 in |
| H-Tap size: | 7/16 - 14 in | T: | 1.375 |
| I: | 4.5 in | TAP Depth: | 0.8 in |
| A: | 5 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | E: | 3.75 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Key Sq.: | 0.188 |
| Key Length: | 1.63 | Reducer Style: | Standard |
| Input Speed: | 1750 | Ratio: | 30:1 |
| Thrust Rating - output shaft: | 3410 | Efficiency: | 80 |
| Output Diameter (in): | 1.375 in | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.14 |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | D |
| Input Keyway: | 3/16 X 1.63 in | Center Distance (in): | 3.25 |
| Series Code: | Raider | Service Factor: | 1 |
| Input RPM: | 1,750 | Assembly: | U-LR |
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| Mounting Style: | No Base | Input Diameter (in): | 0.875 in |
| Output Key: | 5/16 X 2.88 | Output RPM: | 58.3 |
| Output Shaft Orientation: | LR | Gear Type: | Worm |
| Model Code: | 325U | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3226 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
General Specifications
| UPC: | 662288361169 | Weight: | 71.00 LB |
| Packaged Length: | 17.00 IN | Packaged Width: | 17.00 IN |
| Packaged Height: | 15.00 IN |

