Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325ULR50
Part #:XI1029
Catalog #:325ULR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7.5 in | M: | 2.31 |
| F: | 4 | H: | 3.5 in |
| K: | 3.75 in | C: | 9.38 in |
| D: | 3.5 | Y: | 2.38 in |
| X: | 0.88 in | V: | 3.66 in |
| O: | 3.25 in | B: | 8.5 |
| N: | 7.06 | L: | 7.06 in |
| E: | 3.75 | A: | 5 |
| TAP Depth: | 0.8 in | H-Tap size: | 7/16 - 14 in |
| G: | 2 | I: | 4.5 in |
| O*: | 3.25 in | Center Distance (in): | 3.25 in |
| T: | 1.375 | U: | 0.875 in |
Technical Specifications
| Ratio: | 50:1 | Shaft Seal Material: | Nitrile |
| Key Length: | 1.63 | Thrust Rating - output shaft: | 3410 |
| Key Sq.: | 0.188 | Reducer Style: | Standard |
| Input Speed: | 1750 | Efficiency: | 80 |
| Maximum Input HP: | 2.462 hp @ 1750 rpm | Manufacturer Reducer Size: | 325 |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | D | Input Keyway: | 3/16 X 1.63 in |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 2.05 | Model Code: | 325U |
| Series Code: | Raider | Mounting Style: | No Base |
| Output RPM: | 35 | Output Diameter (in): | 1.375 in |
| Output Key: | 5/16 X 2.88 | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Output Shaft Orientation: | LR |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Assembly: | U-LR |
| Center Distance (in): | 3.25 | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 2,401 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3315 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288361183 | Weight: | 71.00 LB |

