Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56L10
Part #:XI1123
Catalog #:325Q56L10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.02 in | M: | 10.7 |
| D: | 3.5 | H: | 3.5 in |
| V: | 3.66 in | N: | 7.06 |
| O: | 3.25 in | C: | 9.38 in |
| B: | 8.5 | J: | 7.5 in |
| R: | 3.25 in | K: | 3.75 in |
| F: | 4 | A: | 5 |
| Center Distance (in): | 3.25 in | LQ: | 6.56 in |
| H-Tap size: | 7/16 - 14 in | I: | 4.5 in |
| BD: | 6.5 | E: | 3.75 |
| AK: | 4.5 | TAP Depth: | 0.8 in |
| BF: | 0.41 | BE: | 0.38 in |
| T: | 1.375 | G: | 2 |
| AJ: | 5.88 |
Technical Specifications
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 2964 |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Ratio: | 10:1 | Input Bore (C Face): | 0.625 |
| Efficiency: | 80 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Nitrile | Manufacturer Reducer Size: | 325 |
| Maximum Input HP: | 8.092 hp @ 1750 rpm | Service Factor: | 1 |
| Frame Size: | 56C | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 7.23 | Input RPM: | 1,750 |
| Assembly: | Q-L | Output Shaft Assembly Code: | L |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Series Code: | Raider |
| Reducer: | Worm - Right Angle | Model Code: | 325Q |
| Output Key: | 5/16 X 2.88 | Output Diameter (in): | 1.375 in |
| Output RPM: | 175 | Mounting Style: | No Base |
| Ratio Range: | 10:1 | Product Type: | Worm Speed Reducer |
| Input Style: | C-Face Quill | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2700 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
General Specifications
| UPC: | 662288361824 | Weight: | 75.00 LB |

