Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56L20
Part #:XI1125
Catalog #:325Q56L20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.75 in | M: | 10.7 |
| O: | 3.25 in | J: | 7.5 in |
| H: | 3.5 in | B: | 8.5 |
| F: | 4 | D: | 3.5 |
| C: | 9.38 in | V: | 3.66 in |
| N: | 7.06 | L: | 5.02 in |
| R: | 3.25 in | TAP Depth: | 0.8 in |
| BD: | 6.5 | AJ: | 5.88 |
| I: | 4.5 in | G: | 2 |
| BE: | 0.38 in | LQ: | 6.56 in |
| T: | 1.375 | H-Tap size: | 7/16 - 14 in |
| BF: | 0.41 | A: | 5 |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| E: | 3.75 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Efficiency: | 80 |
| Motor Frame Size: | 56C | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Input Bore (C Face): | 0.625 |
| Input Speed: | 1750 | Ratio: | 20:1 |
| Thrust Rating - output shaft: | 3410 | Assembly: | Q-L |
| Series Code: | Raider | Gear Type: | Worm |
| Model Code: | 325Q | Output Key: | 5/16 X 2.88 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Output RPM: | 87.5 | Input Diameter (in): | 0.625 in |
| Mounting Style: | No Base | Input HP @ 1750 RPM: | 4.28 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | L |
| Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Output Diameter (in): | 1.375 in |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3267 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,401 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288361848 | Weight: | 75.00 LB |

