Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56L30
Part #:XI1127
Catalog #:325Q56L30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7.5 in | O: | 3.25 in |
| R: | 3.25 in | M: | 10.7 |
| K: | 3.75 in | L: | 5.02 in |
| H: | 3.5 in | B: | 8.5 |
| D: | 3.5 | N: | 7.06 |
| F: | 4 | C: | 9.38 in |
| V: | 3.66 in | BD: | 6.5 |
| I: | 4.5 in | AK: | 4.5 |
| T: | 1.375 | AJ: | 5.88 |
| E: | 3.75 | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | G: | 2 |
| TAP Depth: | 0.8 in | BF: | 0.41 |
| H-Tap size: | 7/16 - 14 in | A: | 5 |
| LQ: | 6.56 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Ratio: | 30:1 |
| Input Speed: | 1750 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 3410 |
| Reducer Style: | Standard | Input Keyway (C Face): | 3/16 X 3/32 |
| Efficiency: | 80 | Output RPM: | 58.3 |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Model Code: | 325Q | Ratio Range: | 30:1 |
| Output Diameter (in): | 1.375 in | Series Code: | Raider |
| Output Shaft Assembly Code: | L | Input RPM: | 1,750 |
| Assembly: | Q-L | Mounting Style: | No Base |
| No. of Gear Reductions: | Single | Output Key: | 5/16 X 2.88 |
| Service Factor: | 1 | Product Type: | Worm Speed Reducer |
| Frame Size: | 56C | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.14 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 3226 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288361855 | Weight: | 75.00 LB |

