Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56R20
Part #:XI1135
Catalog #:325Q56R20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.25 in | R: | 3.25 in |
| K: | 3.75 in | H: | 3.5 in |
| C: | 9.38 in | F: | 4 |
| D: | 3.5 | V: | 3.66 in |
| J: | 7.5 in | L: | 5.02 in |
| B: | 8.5 | M: | 10.7 |
| N: | 7.06 | AK: | 4.5 |
| A: | 5 | BF: | 0.41 |
| H-Tap size: | 7/16 - 14 in | E: | 3.75 |
| G: | 2 | BE: | 0.38 in |
| I: | 4.5 in | Center Distance (in): | 3.25 in |
| LQ: | 6.56 in | BD: | 6.5 |
| AJ: | 5.88 | T: | 1.375 |
| TAP Depth: | 0.8 in |
Technical Specifications
| Input Speed: | 1750 | Efficiency: | 80 |
| Reducer Style: | Standard | Ratio: | 20:1 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 3410 | Shaft Seal Material: | Nitrile |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.625 in |
| Ratio Range: | 20:1 | Output Key: | 5/16 X 2.88 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series Code: | Raider | Output Shaft Assembly Code: | R |
| Output RPM: | 87.5 | Assembly: | Q-R |
| Input HP @ 1750 RPM: | 4.28 | Frame Size: | 56C |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Mounting Style: | No Base | Output Diameter (in): | 1.375 in |
| Model Code: | 325Q | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3267 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
General Specifications
| UPC: | 662288361916 | Weight: | 75.00 LB |

