Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56R30
Part #:XI1137
Catalog #:325Q56R30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | J: | 7.5 in |
| K: | 3.75 in | V: | 3.66 in |
| D: | 3.5 | O: | 3.25 in |
| H: | 3.5 in | R: | 3.25 in |
| B: | 8.5 | M: | 10.7 |
| F: | 4 | N: | 7.06 |
| L: | 5.02 in | Center Distance (in): | 3.25 in |
| G: | 2 | E: | 3.75 |
| BE: | 0.38 in | TAP Depth: | 0.8 in |
| I: | 4.5 in | AK: | 4.5 |
| BD: | 6.5 | H-Tap size: | 7/16 - 14 in |
| T: | 1.375 | A: | 5 |
| BF: | 0.41 | LQ: | 6.56 in |
| AJ: | 5.88 |
Technical Specifications
| Input Speed: | 1750 | Motor Frame Size: | 56C |
| Ratio: | 30:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Thrust Rating - output shaft: | 3410 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Shaft Seal Material: | Nitrile | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Product Type: | Worm Speed Reducer |
| Output Shaft Assembly Code: | R | Input HP @ 1750 RPM: | 3.14 |
| Output Diameter (in): | 1.375 in | Assembly: | Q-R |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series Code: | Raider |
| Output Key: | 5/16 X 2.88 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Model Code: | 325Q |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Frame Size: | 56C | Ratio Range: | 30:1 |
| Mounting Style: | No Base | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3226 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288361923 | Weight: | 75.00 LB |

