Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56R40
Part #:XI1138
Catalog #:325Q56R40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 3.25 in | M: | 10.7 |
| L: | 5.02 in | H: | 3.5 in |
| C: | 9.38 in | O: | 3.25 in |
| N: | 7.06 | V: | 3.66 in |
| J: | 7.5 in | K: | 3.75 in |
| F: | 4 | B: | 8.5 |
| D: | 3.5 | A: | 5 |
| AJ: | 5.88 | AK: | 4.5 |
| BF: | 0.41 | BD: | 6.5 |
| Center Distance (in): | 3.25 in | TAP Depth: | 0.8 in |
| I: | 4.5 in | BE: | 0.38 in |
| E: | 3.75 | G: | 2 |
| H-Tap size: | 7/16 - 14 in | T: | 1.375 |
| LQ: | 6.56 in |
Technical Specifications
| Ratio: | 40:1 | Input Bore (C Face): | 0.625 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Motor Frame Size: | 56C | Input Speed: | 1750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 3410 |
| Efficiency: | 80 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Assembly: | Q-R |
| Output RPM: | 43.7 | Input RPM: | 1,750 |
| Mounting Style: | No Base | Center Distance (in): | 3.25 |
| Series Code: | Raider | Model Code: | 325Q |
| Input HP @ 1750 RPM: | 2.43 | Frame Size: | 56C |
| Service Factor: | 1 | Output Diameter (in): | 1.375 in |
| Output Shaft Assembly Code: | R | Ratio Range: | 40:1 |
| Input Diameter (in): | 0.625 in | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Key: | 5/16 X 2.88 | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 3303 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288361930 | Weight: | 75.00 LB |

