Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56R60
Part #:XI1140
Catalog #:325Q56R60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7.5 in | N: | 7.06 |
| R: | 3.25 in | M: | 10.7 |
| L: | 5.02 in | B: | 8.5 |
| H: | 3.5 in | O: | 3.25 in |
| C: | 9.38 in | F: | 4 |
| V: | 3.66 in | D: | 3.5 |
| K: | 3.75 in | TAP Depth: | 0.8 in |
| AJ: | 5.88 | BF: | 0.41 |
| G: | 2 | BD: | 6.5 |
| H-Tap size: | 7/16 - 14 in | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| T: | 1.375 | E: | 3.75 |
| LQ: | 6.56 in | A: | 5 |
| I: | 4.5 in |
Technical Specifications
| Ratio: | 60:1 | Input Speed: | 1750 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Input Keyway (C Face): | 3/16 X 3/32 | Efficiency: | 80 |
| Input Bore (C Face): | 0.625 | Thrust Rating - output shaft: | 3410 |
| Motor Frame Size: | 56C | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | R |
| Product Type: | Worm Speed Reducer | Reducer: | Worm - Right Angle |
| Series Code: | Raider | Service Factor: | 1 |
| Frame Size: | 56C | Input HP @ 1750 RPM: | 1.76 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.375 in |
| Output RPM: | 29.1 | Output Key: | 5/16 X 2.88 |
| Model Code: | 325Q | Mounting Style: | No Base |
| Assembly: | Q-R | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3274 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
General Specifications
| UPC: | 662288361954 | Weight: | 75.00 LB |

