Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56LR30
Part #:XI1147
Catalog #:325Q56LR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 3.66 in | D: | 3.5 |
| L: | 5.02 in | R: | 3.25 in |
| B: | 8.5 | K: | 3.75 in |
| H: | 3.5 in | M: | 10.7 |
| C: | 9.38 in | N: | 7.06 |
| O: | 3.25 in | F: | 4 |
| J: | 7.5 in | E: | 3.75 |
| G: | 2 | A: | 5 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| I: | 4.5 in | O*: | 3.25 in |
| BD: | 6.5 | H-Tap size: | 7/16 - 14 in |
| BF: | 0.41 | LQ: | 6.56 in |
| AK: | 4.5 | AJ: | 5.88 |
| TAP Depth: | 0.8 in | T: | 1.375 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 3410 |
| Input Bore (C Face): | 0.625 | Efficiency: | 80 |
| Reducer Style: | Standard | Motor Frame Size: | 56C |
| Ratio: | 30:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Speed: | 1750 | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 3.14 | Output Shaft Assembly Code: | D |
| Model Code: | 325Q | Series Code: | Raider |
| Assembly: | Q-LR | Frame Size: | 56C |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Mounting Style: | No Base |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Key: | 5/16 X 2.88 | Output Diameter (in): | 1.375 in |
| Output Shaft Orientation: | LR | Product Type: | Worm Speed Reducer |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Output Torque Rating (in-lb): | 3226 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288361992 | Weight: | 75.00 LB |

