Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140L25
Part #:XI1156
Catalog #:325Q140L25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.5 in | R: | 3.25 in |
| J: | 6.14 in | D: | 4 |
| C: | 7.5 in | V: | 3.66 in |
| B: | 5.75 | N: | 7.06 |
| L: | 5.02 in | K: | 9.38 in |
| O: | 6.75 in | F: | 2 |
| M: | 10.7 | A: | 8.5 |
| E: | 3.75 |
Technical Specifications
| Reducer Style: | Standard | Input Speed: | 1750 |
| Motor Frame Size: | 140TC | Ratio: | 25:1 |
| Efficiency: | 80 | Input Bore (C Face): | 0.63 |
| Thrust Rating - output shaft: | 2574 | Input Keyway (C Face): | 3/16 X 1.63 |
| Maximum Input HP: | 4.373 hp @ 1750 rpm | Manufacturer Reducer Size: | 325 |
| Output Diameter (in): | 1.375 in | Product Type: | Worm Speed Reducer |
| Mounting Style: | No Base | Series Code: | Raider |
| Frame Size: | 140TC | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.373 |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 3360 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662288685937 | Weight: | 75.00 LB |

