Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140L30
Part #:XI1157
Catalog #:325Q140L30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.5 in | F: | 4 |
| N: | 7.06 | D: | 3.5 |
| B: | 8.5 | R: | 3.25 in |
| M: | 10.7 | V: | 3.66 in |
| C: | 9.38 in | K: | 3.75 in |
| L: | 5.02 in | J: | 7.5 in |
| O: | 3.25 in | Center Distance (in): | 3.25 in |
| H-Tap size: | 7/16 - 14 in | T: | 1.375 |
| LQ: | 6.56 in | BD: | 6.5 |
| E: | 3.75 | AJ: | 5.88 |
| A: | 5 | I: | 4.5 in |
| BE: | 0.38 in | BF: | 0.41 |
| AK: | 4.5 | G: | 2 |
| TAP Depth: | 0.8 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 3410 |
| Reducer Style: | Standard | Motor Frame Size: | 140TC |
| Efficiency: | 80 | Input Speed: | 1750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 30:1 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | L | Output RPM: | 58.3 |
| Mounting Style: | No Base | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 3.14 | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Output Key: | 5/16 X 2.88 | Assembly: | Q-L |
| Frame Size: | 140TC | Output Diameter (in): | 1.375 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Model Code: | 325Q | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3226 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
General Specifications
| UPC: | 662288362067 | Weight: | 75.00 LB |

