Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140L50
Part #:XI1159
Catalog #:325Q140L50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 3.66 in | M: | 10.7 |
| K: | 3.75 in | N: | 7.06 |
| R: | 3.25 in | D: | 3.5 |
| C: | 9.38 in | B: | 8.5 |
| O: | 3.25 in | F: | 4 |
| L: | 5.02 in | J: | 7.5 in |
| H: | 3.5 in | T: | 1.375 |
| TAP Depth: | 0.8 in | LQ: | 6.56 in |
| E: | 3.75 | BD: | 6.5 |
| BF: | 0.41 | AJ: | 5.88 |
| AK: | 4.5 | I: | 4.5 in |
| G: | 2 | A: | 5 |
| Center Distance (in): | 3.25 in | H-Tap size: | 7/16 - 14 in |
| BE: | 0.38 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 3410 | Input Speed: | 1750 |
| Efficiency: | 80 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Output Shaft Assembly Code: | L |
| Output Diameter (in): | 1.375 in | Output Key: | 5/16 X 2.88 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Ratio Range: | 50:1 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Model Code: | 325Q |
| Frame Size: | 140TC | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.05 | Mounting Style: | No Base |
| Product Type: | Worm Speed Reducer | Assembly: | Q-L |
| Series Code: | Raider | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 3315 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
General Specifications
| UPC: | 662288362081 | Weight: | 75.00 LB |

