Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140R10
Part #:XI1163
Catalog #:325Q140R10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 3.25 in | J: | 7.5 in |
| D: | 3.5 | B: | 8.5 |
| V: | 3.66 in | L: | 5.02 in |
| N: | 7.06 | F: | 4 |
| K: | 3.75 in | C: | 9.38 in |
| M: | 10.7 | H: | 3.5 in |
| O: | 3.25 in | A: | 5 |
| G: | 2 | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | I: | 4.5 in |
| LQ: | 6.56 in | H-Tap size: | 7/16 - 14 in |
| BF: | 0.41 | BD: | 6.5 |
| AK: | 4.5 | TAP Depth: | 0.8 in |
| T: | 1.375 | AJ: | 5.88 |
| E: | 3.75 |
Technical Specifications
| Reducer Style: | Standard | Ratio: | 10:1 |
| Efficiency: | 80 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 2964 |
| Motor Frame Size: | 140TC | Manufacturer Reducer Size: | 325 |
| Maximum Input HP: | 8.092 hp @ 1750 rpm | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Assembly Code: | R |
| Input Style: | C-Face Quill | Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Assembly: | Q-R |
| Center Distance (in): | 3.25 | Output RPM: | 175 |
| Product Type: | Worm Speed Reducer | Reducer: | Worm - Right Angle |
| Mounting Style: | No Base | Ratio Range: | 10:1 |
| Model Code: | 325Q | Output Key: | 5/16 X 2.88 |
| Series Code: | Raider | Input HP @ 1750 RPM: | 7.23 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Diameter (in): | 1.375 in | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2700 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288362104 | Weight: | 75.00 LB |

