Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140R30
Part #:XI1167
Catalog #:325Q140R30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.75 in | N: | 7.06 |
| D: | 3.5 | V: | 3.66 in |
| B: | 8.5 | M: | 10.7 |
| J: | 7.5 in | C: | 9.38 in |
| L: | 5.02 in | R: | 3.25 in |
| H: | 3.5 in | O: | 3.25 in |
| F: | 4 | T: | 1.375 |
| LQ: | 6.56 in | AJ: | 5.88 |
| A: | 5 | AK: | 4.5 |
| E: | 3.75 | BE: | 0.38 in |
| G: | 2 | TAP Depth: | 0.8 in |
| H-Tap size: | 7/16 - 14 in | Center Distance (in): | 3.25 in |
| BF: | 0.41 | BD: | 6.5 |
| I: | 4.5 in |
Technical Specifications
| Motor Frame Size: | 140TC | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Input Bore (C Face): | 0.875 | Ratio: | 30:1 |
| Thrust Rating - output shaft: | 3410 | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Input Style: | C-Face Quill |
| Frame Size: | 140TC | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Assembly: | Q-R |
| Output Key: | 5/16 X 2.88 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | R | Input Diameter (in): | 0.875 in |
| Ratio Range: | 30:1 | Center Distance (in): | 3.25 |
| Model Code: | 325Q | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.14 | Gear Type: | Worm |
| Mounting Style: | No Base | Output Diameter (in): | 1.375 in |
| Series Code: | Raider | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 3226 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288362135 | Weight: | 75.00 LB |

