Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140R40
Part #:XI1168
Catalog #:325Q140R40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | R: | 3.25 in |
| N: | 7.06 | V: | 3.66 in |
| B: | 8.5 | J: | 7.5 in |
| O: | 3.25 in | H: | 3.5 in |
| C: | 9.38 in | L: | 5.02 in |
| M: | 10.7 | K: | 3.75 in |
| D: | 3.5 | H-Tap size: | 7/16 - 14 in |
| BE: | 0.38 in | AK: | 4.5 |
| A: | 5 | I: | 4.5 in |
| BF: | 0.41 | AJ: | 5.88 |
| T: | 1.375 | LQ: | 6.56 in |
| TAP Depth: | 0.8 in | G: | 2 |
| BD: | 6.5 | Center Distance (in): | 3.25 in |
| E: | 3.75 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 3410 |
| Ratio: | 40:1 | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Reducer Style: | Standard |
| Efficiency: | 80 | Center Distance (in): | 3.25 |
| Mounting Style: | No Base | Model Code: | 325Q |
| Series Code: | Raider | Ratio Range: | 40:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 43.7 | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 1.375 in | Input RPM: | 1,750 |
| Frame Size: | 140TC | Output Key: | 5/16 X 2.88 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.43 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | R |
| Assembly: | Q-R | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3303 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288362142 | Weight: | 75.00 LB |

