Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q140LR10
Part #:XI1173
Catalog #:325Q140LR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.5 in | J: | 7.5 in |
| V: | 3.66 in | L: | 5.02 in |
| N: | 7.06 | D: | 3.5 |
| C: | 9.38 in | B: | 8.5 |
| F: | 4 | M: | 10.7 |
| K: | 3.75 in | R: | 3.25 in |
| O: | 3.25 in | AK: | 4.5 |
| BD: | 6.5 | Center Distance (in): | 3.25 in |
| AJ: | 5.88 | BF: | 0.41 |
| LQ: | 6.56 in | H-Tap size: | 7/16 - 14 in |
| BE: | 0.38 in | E: | 3.75 |
| I: | 4.5 in | A: | 5 |
| O*: | 3.25 in | T: | 1.375 |
| TAP Depth: | 0.8 in | G: | 2 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer Style: | Standard |
| Input Speed: | 1750 | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 2964 | Shaft Seal Material: | Nitrile |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Efficiency: | 80 | Input Diameter (in): | 0.875 in |
| Series Code: | Raider | Frame Size: | 140TC |
| Product Type: | Worm Speed Reducer | Output Shaft Orientation: | LR |
| Output RPM: | 175 | Output Shaft Assembly Code: | D |
| Output Key: | 5/16 X 2.88 | Mounting Style: | No Base |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.375 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Assembly: | Q-LR |
| Input HP @ 1750 RPM: | 7.23 | Ratio Range: | 10:1 |
| Service Factor: | 1 | Model Code: | 325Q |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 2700 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
General Specifications
| UPC: | 662288362173 | Weight: | 75.00 LB |

